![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/60/LG-605272-WEB-R.jpg)
DIST. BOX 6+2 MOD
Legrand
DIST. BOX 6+2 MOD
REF. 605272
EAN numeris.
3414971772052
3,02 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 6 |
Type of covering | None |
Cover model | With notch |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 64 mm |
Built-in height | 136 mm |
Built-in width | 126 mm |
Inner depth | 48 mm |
Earthing terminal block | No |
Neutral terminal block | No |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9010 |
Degree of protection (IP) | IP30 |
Height | 140 mm |
Width | 130 mm |
Depth | 68 mm |
Enclosure capacity (Nb of modules) | 8 |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-70 °C |
Fitted with rainproof plate protection | No |