![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/099533-LEGRAND.jpg)
DIMMER GRAPHITE
Legrand
DIMMER GRAPHITE
REF. 099533
EAN numeris.
3414970467713
94,73 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Other |
---|---|
App control via Bluetooth | No |
Serial dimmer | Yes |
Type of load | Universal |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Module frame |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Suitable for degree of protection (IP) | IP40 |
---|---|
Degree of impact strength (IK) | IK02 |
Nominal voltage | 240-240 V |
Frequency | 50-60 Hz |
Control voltage | 100-240 V |
Nominal power resistive load | 3-400 W |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 40.7 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 33.5 mm |
Operating / setting temperature | 0-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Stress test conformity (1000V) | No |