![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040671-LEGRAND-1000.jpg)
DETECTOR
Legrand
DETECTOR
REF. 040671
EAN numeris.
3245060406714
213,75 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Operating principle | Optical |
---|---|
Smoke switcher | No |
With orientation lighting | No |
Mounting method | Built-in |
Separate socket needed | Yes |
Cable entry | Bottom and side |
Standalone | No |
Networkable via cable | No |
Networkable via radiografic (standard) | No |
Networkable via radio (optional) | No |
Current supply primary | Mains power supply |
With voltage indication | Yes |
---|---|
With backup battery | No |
Colour | White |
RAL-number (similar) | 9010 |
Degree of protection (IP) | IP20 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Height/depth | 50 mm |
Diameter | 100 mm |