![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-068549-WEB-R.jpg)
COVER TIT.THERMOSTAT GROUND SENSOR
Legrand
COVER TIT.THERMOSTAT GROUND SENSOR
REF. 068549
EAN numeris.
3245060685492
27,44 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Turn button |
---|---|
Imprint/indication | Various symbols |
Utilization | Thermostat |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | Titanium |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP30 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 13.5 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |