![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-754884-WEB-R.jpg)
Cover plate Valena Life - PIR motion sensor - white
Valena - My Home Up
Legrand
Cover plate Valena Life - PIR motion sensor - white
REF. 754884
EAN numeris.
3414970569950
6,63 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Central cover plate |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
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
RAL-number (similar) | 9010 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 54 mm |
Height | 54 mm |
Depth | 20 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |