![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755421-LEGRAND-1000.jpg)
Cover plate Valena Life - double RJ 45/RJ 11 or RJ 45 + RJ 11 socket - ivory
VALENA LIFE
Legrand
Cover plate Valena Life - double RJ 45/RJ 11 or RJ 45 + RJ 11 socket - ivory
REF. 755421
EAN numeris.
3414970459824
Valena™ Life - cover platesIvory - For data sockets Cat. 6:
0,88 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | Yes |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
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
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 54.4 mm |
Device height | 54.4 mm |
Device depth | 7.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ