![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755380-LEGRAND-1000.jpg)
Cover plate Valena Life - double RJ 45 socket cover - white
VALENA LIFE
Legrand
Cover plate Valena Life - double RJ 45 socket cover - white
REF. 755380
EAN numeris.
3414970459930
Valena™ Life - cover platesValena™ Life cover platesWhite - For data sockets Cat. 5e:- - Double RJ45 socket cover
10,01 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 58.3 mm |
Device height | 58.3 mm |
Device depth | 14.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ