Cover plate Valena Life - 3-gang - aluminium
VALENA LIFE
Legrand
Cover plate Valena Life - 3-gang - aluminium
REF. 755032
EAN numeris.
3414970461216
Valena™ Life - cover platesValena™ Life cover plates Aluminium - For switches 10 AX - 250 V~:- 3-gang one-way switch
13,51 €
/
Vienetas
Product available in
5 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Three-part rocker |
---|---|
Imprint/indication | None |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
RAL-number (similar) | 7040 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53.3 mm |
Height | 53.4 mm |
Depth | 8.8 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
1 dokumentas
Autocad 3D
1 dokumentas
Sertifikatai
OC / CB-FR_711212
(1.01 Mo)
PASIRINKITE VEIKSMĄ