![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754952-LEGRAND-1000.jpg)
Cover plate Valena Life - 2x2P+E socket - German standard - aluminium
VALENA LIFE
Legrand
Cover plate Valena Life - 2x2P+E socket - German standard - aluminium
REF. 754952
EAN numeris.
3414970456267
Valena™ Life - cover platesValena™ Life cover plates Aluminium - For German standard double socket outlets 16 A - 250 V~:- 2x2P+E socket with shutters, automatic terminals- 2x2P+E socket, automatic terminals
9,02 €
/
Vienetas
Product available in
5 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | Aluminium |
RAL-number (similar) | 7040 |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 57.1 mm |
Height | 98.5 mm |
Depth | 25.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
1 dokumentas
Autocad 3D
4 dokumentai
Sertifikatai
OC / CB-HU-001488
(0.26 Mo)
Aplinkos profilis
Sertifikatai
OC / CB-HU-001659
(0.82 Mo)
Sertifikatai
MEEI-UP 69266657
(2.29 Mo)
PASIRINKITE VEIKSMĄ