![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754860-LEGRAND-1000.jpg)
Cover plate Valena Life - 2P+E socket - French standard - with flap - white
VALENA LIFE
Legrand
Cover plate Valena Life - 2P+E socket - French standard - with flap - white
REF. 754860
EAN numeris.
3414970458056
Valena™ Life - cover platesWhite With flap- For french standard socket outlets 16 A - 250 V~:
10,02 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Central cover plate |
---|---|
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54 mm |
Height | 54 mm |
Depth | 25.1 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
PASIRINKITE VEIKSMĄ