![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/752088-LEGRAND-1000.jpg)
Cover plate Valena Allure - universal/for 1-10V ballast dimmer - black
VALENA ALLURE
Legrand
Cover plate Valena Allure - universal/for 1-10V ballast dimmer - black
REF. 752088
EAN numeris.
3414970477088
Valena™ Allure - cover platesValena™ Allure cover platesBlack - For dimmers 240 V~ - 50 HZ:- - Universal dimmer without neutral 400 W- Dimmer, with neutral, for 1-10V ballast
16,94 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Two-part button |
---|---|
Imprint/indication | Other |
Utilization | Dimmer |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Black |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 53.5 mm |
Depth | 9.7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ