![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755499-LEGRAND-1000.jpg)
Cover plate Valena Allure - TAE/TDO socket cover - pearl
Valena Allure
Legrand
Cover plate Valena Allure - TAE/TDO socket cover - pearl
REF. 755499
EAN numeris.
3414970485762
Valena™ Allure - cover platesValena™ Allure cover platesPearl - For telephone sockets:- - TAE/TDO socket cover
9,96 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | TAE |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
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
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 58.3 mm |
Device height | 58.3 mm |
Device depth | 8.9 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |