![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755146-LEGRAND-1000.jpg)
Cover plate Valena Allure - roller blind control - ivory
Valena Allure
Legrand
Cover plate Valena Allure - roller blind control - ivory
REF. 755146
EAN numeris.
3414970482693
Valena™ Allure - cover platesValena™ Allure cover platesIvory - For roller blind control:- - Roller blind switch 10 AX - 250 V~- Roller blind push-button 6 A 250 V~
5,98 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Three-part rocker |
---|---|
Imprint/indication | Symbol "arrows" |
Utilization | Venetian blind |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
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
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
With label area | Yes |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 53.5 mm |
Depth | 8.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ