![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755089-LEGRAND-1000.jpg)
Cover plate Valena Allure -one/two-way switch/push-button -with blue lens -pearl
Valena Allure
Legrand
Cover plate Valena Allure -one/two-way switch/push-button -with blue lens -pearl
REF. 755089
EAN numeris.
3414970482297
Valena™ Allure - cover platesPearl - Rocker with blue lens in the middle for light- For switches 10 AX - 250 V~:
5,98 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | One-part rocker |
---|---|
Imprint/indication | None |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | Other |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 54.4 mm |
Depth | 8.7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ