![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755423-LEGRAND-1000.jpg)
Cover plate Valena Allure - dimmer symbol - 2 modules - white
Valena - My Home Up
Legrand
Cover plate Valena Allure - dimmer symbol - 2 modules - white
REF. 755423
EAN numeris.
3414970572561
19,22 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Other |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9010 |
---|---|
Transparent | No |
Width | 64 mm |
Height | 64 mm |
Depth | 20 mm |
Built-in depth | 20 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -25-70 °C |
Storage temperature | -10-70 °C |
Halogen free | No |
Antimicrobial treatment | No |