![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755019-LEGRAND-1000.jpg)
Cover plate Valena Allure - changeover push-button with bell symbol - pearl
Valena Allure
Legrand
Cover plate Valena Allure - changeover push-button with bell symbol - pearl
REF. 755019
EAN numeris.
3414970481610
Valena™ Allure - cover platesValena™ Allure cover platesPearl - For push-buttons 6 A - 250 V~:- - Changeover push-button, bell symbol
5,98 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | One-part rocker |
---|---|
Imprint/indication | Symbol "bell" |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | White |
With label area | Yes |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 53.5 mm |
Depth | 9.7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ