![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754959-LEGRAND-1000.jpg)
Cover plate Valena Allure - 2x2P+E socket - German standard - pearl
Valena Allure
Legrand
Cover plate Valena Allure - 2x2P+E socket - German standard - pearl
REF. 754959
EAN numeris.
3414970481023
Valena™ Allure - cover platesValena™ Allure cover platesPearl - Monobloc cover + plate- For german standard double socket outlets 16 A - 250 V~:- - 2x2P+E socket with shutters, automatic terminals- 2x2P+E socket, automatic terminals
13,00 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Other |
---|---|
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 90.2 mm |
Height | 114 mm |
Depth | 25.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ