![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754858-LEGRAND-1000.jpg)
Cover plate Valena Allure - 2P+E socket - with indicator -German standard -black
Valena Allure
Legrand
Cover plate Valena Allure - 2P+E socket - with indicator -German standard -black
REF. 754858
EAN numeris.
3414970509185
Valena™ Allure - cover platesBlack indicatorGerman std socket outlets 16 A 2P+E socket with shutters, auto terminals2P+E socket, with shutters, screw terminals 2P+E socket, auto terminals2P+E socket, screw terminals
10,02 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Central cover plate |
---|---|
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Black |
---|---|
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.4 mm |
Height | 54.4 mm |
Depth | 20 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentacija
1 dokumentas
Autocad 3D
5 dokumentai
Sertifikatai
OC / CB-HU-001784
(1.45 Mo)
Sertifikatai
MEEI-UP 69266624 0001
(2.39 Mo)
Sertifikatai
OC / CB-HU-003511
(0.46 Mo)
Sertifikatai
MEEI-UP 69250798 0001
(0.37 Mo)
Sertifikatai
OC / CB-HU-001615
(0.97 Mo)
PASIRINKITE VEIKSMĄ