![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/754866-LEGRAND-1000.jpg)
Cover plate Valena Allure - 2P+E socket - with flap - French standard - ivory
Valena Allure
Legrand
Cover plate Valena Allure - 2P+E socket - with flap - French standard - ivory
REF. 754866
EAN numeris.
3414970509376
Valena™ Allure - cover platesIvory - With flap- For french standard socket outlets 16 A - 250 V~:
10,02 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Width | 74.6 mm |
Height | 74.6 mm |
Depth | 47.8 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |