![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755309-LEGRAND-1000.jpg)
Cover plate Valena Allure - 2P+E socket - French standard - pearl
Valena Allure
Legrand
Cover plate Valena Allure - 2P+E socket - French standard - pearl
REF. 755309
EAN numeris.
3414970483836
Valena™ Allure - cover platesPearl - For french standard socket outlets 16 A - 250 V~:
5,19 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Antimicrobial treatment | No |
Colour | Other |
---|---|
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53.1 mm |
Height | 53.1 mm |
Depth | 16.95 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |