![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-065283-WEB-R.jpg)
COVER PLATE FOR DIMMER GRAPHITE
Legrand
COVER PLATE FOR DIMMER GRAPHITE
REF. 065283
EAN numeris.
3414970574589
10,41 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Imprint/indication | None |
---|---|
Utilization | Other |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Anthracite |
With label area | No |
---|---|
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 8 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |