![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067910-LEGRAND-1000.jpg)
COVER PLATE DOCK USB GRAPHITE
Legrand
COVER PLATE DOCK USB GRAPHITE
REF. 067910
EAN numeris.
3414970487674
40,19 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Utilization | USB |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | Other |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Device width | 53 mm |
Device height | 53 mm |
Device depth | 37 mm |
Operating / setting temperature | 0-45 °C |
Storage temperature | -20-70 °C |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ