COVER BEIGE INTER A BADGE
Legrand
COVER BEIGE INTER A BADGE
REF. 066270
EAN numeris.
3245060662707
42,16 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Hotel card |
---|---|
Imprint/indication | None |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | Beige |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 70.8 mm |
Height | 61.5 mm |
Depth | 17.3 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |