![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-066255-WEB-R.jpg)
COVER BEIGE INTER AUTOMATIC
Legrand
COVER BEIGE INTER AUTOMATIC
REF. 066255
EAN numeris.
3245060662554
11,43 €
/
Vienetas
Product available in
10 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Other |
---|---|
Imprint/indication | None |
Utilization | Time switch |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | Beige |
With label area | No |
With exchangeable lens/symbol | Yes |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 53 mm |
Height | 53 mm |
Depth | 15.9 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |