Counter nut, plastic H/ø 8/75 mm, M63
Ensto Cubo Trading
ENSTO
Counter nut, plastic H/ø 8/75 mm, M63
REF. PMR1218.63
EAN numeris.
6418677171048
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 63 |
Pitch thread | 1.5 mm |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
Halogen free | Yes |
Glass-fibre reinforced | Yes |
Shock resistant | Yes |
Colour | Grey |