Contact protection Hinged side 300 mm
Ensto Cubo O
ENSTO
Contact protection Hinged side 300 mm
REF. PHFP34
EAN numeris.
6418677173035
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Width | 300 mm |
---|---|
Height | 400 mm |
Suitable for enclosure building width | 300 mm |
Suitable for enclosure building height | 400 mm |
Number of height units | 0 |
---|---|
Material | Plastic |
Surface finishing | Untreated |