Connecting piece 300 mm
Ensto Cubo O
ENSTO
Connecting piece 300 mm
REF. PRC1846
EAN numeris.
6418677172601
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Base side set |
---|---|
Material | Plastic |
Colour | Grey |
Suitable for enclosure building width | 300 mm |
Suitable for aeration/de-aeration | No |
Suitable for cable patch | Yes |
---|---|
Suitable for outdoor set-up | Yes |
Width | 251 mm |
Height | 16 mm |
Depth | 30 mm |