![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-756390-WEB-R.jpg)
Connected roller shutter switch Valena Life with Netatmo
Valena Life
Legrand
Connected roller shutter switch Valena Life with Netatmo
REF. 756390
EAN numeris.
3414972053778
The connected roller shutter switch allows you to control your roller shutters remotely from your smartphone via the Home + Control app, or by using your voice.
44,61 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Zigbee |
Radio frequent bidirectional | Yes |
Mounting method | Flush-mounted |
Width in number of modular spacings | 2 |
With bus connection | No |
Bus module detachable | No |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of inputs | 4 |
Switching current (resistive) | 2 A |
Max. switching power | 500 W |
Max. number of venetian-blind outputs | 1 |
With switch function | Yes |
Type of current | AC |
Degree of protection (IP) | IP41 |
Min. depth of built-in installation box | 40 mm |
Width | 86 mm |
Height | 86 mm |
Depth | 45 mm |
Built-in depth | 33.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
---|---|
Nominal voltage | 100-240 V |
Frequency | 50-60 Hz |
Standby consumption | 2.1 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Colour | Black |
RAL-number | 9017 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 1.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Shutter management |
Connectable by Internet box | Yes |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ