COMPOSABLE WHITE TWILIGHT SWITCH
Legrand
COMPOSABLE WHITE TWILIGHT SWITCH
REF. 069617
EAN numeris.
3245060696177
143,97 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of sensor | Built-in light sensor |
---|---|
Contacts | 1 breaker contact (NC) |
Engaging brightness | 0.5-1500 lx |
Switching-off brightness | 0.5-1500 lx |
Switch-off delay | 45 s |
Switching-on delay | 45 s |
Max. switching power | 1400 W |
Mounting method | Surface mounted |
Swivelling | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
Transparent | No |
Nominal voltage | 250 V |
Max. switching current (resistive load) | 5.6 A |
---|---|
Operating temperature | -5-40 °C |
Suitable for degree of protection (IP) | IP55 |
Width | 64 mm |
Height | 64 mm |
Depth | 47 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK07 |
Storage temperature | -25-70 °C |
Voltage type | AC |
Connection type | Screwed terminal |
Terminals capacity | 1.5-2.5 mm² |
Dokumentacija
2 dokumentai
Techninis duomenų lapas
Instrukcija
PASIRINKITE VEIKSMĄ