COMPLETE TITANIUM PUSHBUTTON FOR ROLLER SHUTTERS / AWNINGS / BANNERS
Legrand
COMPLETE TITANIUM PUSHBUTTON FOR ROLLER SHUTTERS / AWNINGS / BANNERS
REF. 067754
EAN numeris.
3245060677541
44,73 €
/
Vienetas
Product available in
10 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Assembly arrangement | Other |
---|---|
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Other |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Module frame |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Surface protection | Anodised |
Surface finishing | Matt |
Type of fastening | Other |
Connection type | Push-in clamp |
Colour | Titanium |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP41 |
Rated current | 6 A |
---|---|
Nominal voltage | 250 V |
Number of buttons | 3 |
Number of modules (module system) | 2 |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 40 mm |
Built-in depth | 24 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Antimicrobial treatment | No |
Cable section | 2.5-2.5 mm² |