![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-067796-WEB-R.jpg)
COMPLETE TITANIUM PLUG
Legrand
COMPLETE TITANIUM PLUG
REF. 067796
EAN numeris.
3245060677961
6,86 €
/
Vienetas
Product available in
10 Vienetas
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
Construction type lens | Round |
Hole diameter | 53 mm |
Colour | Grey |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -5-50 °C |
---|---|
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Dokumentacija
3 dokumentai
Sertifikatai
NF-NF012_2513
(1.2 Mo)
Sertifikatai
OC / CB-FR_708376
(1.33 Mo)
Sertifikatai
OC / CB-FR_709693
(1.38 Mo)
PASIRINKITE VEIKSMĄ