![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/068020-LEGRAND-1000.jpg)
COMPACT FIVE-WAY CONTROL WITH INDICATOR LIGHT
Legrand
COMPACT FIVE-WAY CONTROL WITH INDICATOR LIGHT
REF. 068020
EAN numeris.
3245060680206
13,51 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Other |
---|---|
Imprint/indication | None |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
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
With label area | No |
With exchangeable lens/symbol | Yes |
Suitable for degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Width | 124.3 mm |
Height | 53 mm |
Depth | 9.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |