![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-056646-WEB-R.jpg)
Combined unit P17 - with DIN rail 125x280 - IP 44 - 380/415 V~ - 16 A - 3P+N+E
P 17 Tempra
Legrand
Combined unit P17 - with DIN rail 125x280 - IP 44 - 380/415 V~ - 16 A - 3P+N+E
REF. 056646
EAN numeris.
3245060566463
161,22 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
CEE socket outlet 16 A | 1x16A5p400V |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M25 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 290 mm |
Width | 125 mm |
Depth | 155 mm |
Dokumentacija
2 dokumentai
Instrukcija
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ