![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-ECO16BT-E-WEB-R.jpg)
Combination thermostat ECO16BT-E 16A IP30
Ensto ECO
ENSTO
Combination thermostat ECO16BT-E 16A IP30
REF. ECO16BT-E
EAN numeris.
6438100339098
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Type of power supply | 230 V |
---|---|
Connection | Wireless |
With receiver | No |
Measuring range | 5-50 °C |
External sensor | No |
With thermal feedback | No |
Control characteristic | Other |
Suitable for heating | No |
Number of heater outputs | 1 |
Suitable for cooling | No |
Number of cooler outputs | 0 |
Differential value | 1-1 K |
Adjustable differential | No |
Selector switch for heating and heating with hot water | No |
Sensor/feeler type | Resistance sensor |
Temperature readable | No |
With display | No |
Type of clock | Week clock |
Clock model | Digital |
Overtime switch | No |
Optimisation | No |
---|---|
With tap water circuit | No |
Operation | Turn |
Weather-dependent control system | No |
Number of switching programmes | 10 |
Max. contact voltage | 253 V |
Max. contact load | 16 A |
Degree of protection (IP) | IP30 |
Degree of protection (NEMA) | 2 |
Explosion-proof | No |
Colour | White |
Width | 85 mm |
Depth | 48 mm |
Height | 85 mm |
Class of the temperature control | II |
Standby power consumption (solstandby) | 0.5 W |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
Dokumentacija
1 dokumentas
Instrukcija
1 dokumentas
Produkto duomenų lapas
2 dokumentai
Aplinkos profilis
Atitikties sertifikatas
PASIRINKITE VEIKSMĄ