![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/032058-LEGRAND-1000.jpg)
COLRING W EXT TEETH 7.3X360
Legrand
COLRING W EXT TEETH 7.3X360
REF. 032058
EAN numeris.
3245060320584
0,42 €
/
100 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Band width | 7.6 mm |
---|---|
Length belt/tape/tie | 360 mm |
Tie thickness | 1.7 mm |
Min. tensile strength | 530 N |
Operating temperature | -40-75 °C |
Mounting temperature | -10-40 °C |
Model | External toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
UV-stable according to ASTM D6779 | No |
Halogen free | Yes |
Colour | Colourless |
Transparent | No |
Fluorescent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | None |
UL approval | Yes |
Dokumentacija
2 dokumentai
Aplinkos profilis
Aplinkos profilis
PASIRINKITE VEIKSMĄ