COLRING CABLE TIE 2,4X105
Legrand
COLRING CABLE TIE 2,4X105
REF. 032052
EAN numeris.
3245060320522
0,07 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Band width | 2.4 mm |
---|---|
Length belt/tape/tie | 105 mm |
Tie thickness | 1 mm |
Min. tensile strength | 80 N |
Operating temperature | -40-75 °C |
Mounting temperature | -10-40 °C |
Model | External toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
UV-stable according to ASTM D6779 | No |
Halogen free | Yes |
Colour | Colourless |
Transparent | No |
Fluorescent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | None |
UL approval | Yes |
Dokumentacija
2 dokumentai
Aplinkos profilis
Aplinkos profilis
PASIRINKITE VEIKSMĄ