COFFRET TBT STANDARD SANS FOND 16A 2P 24V IP44
Legrand
COFFRET TBT STANDARD SANS FOND 16A 2P 24V IP44
REF. 058925
EAN numeris.
3245060589257
350,45 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
CEE socket outlet 16 A | 1x16A2p24V |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | Overcurrent switch |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Type of mains connection | Other |
Handling | Flush-mounted |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 280 mm |
Width | 125 mm |
Depth | 140 mm |
Dokumentacija
2 dokumentai
Instrukcija
Techninis duomenų lapas
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ