CMSI B / 8 LOOPS / 1 COMMAND LINE FOR ACTUATORS
Legrand
CMSI B / 8 LOOPS / 1 COMMAND LINE FOR ACTUATORS
REF. 140509
EAN numeris.
3414971003279
1 570,72 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounting |
---|---|
Suitable for bus connection | No |
Radio connection | No |
Interface external | Yes |
Number of detection groups | 8 |
Height | 230 mm |
Width | 320 mm |
Depth | 85 mm |
Number of outputs for acoustic signal generators | 4 |
Number of outputs for optical signal generators | 4 |
Emergency power supply integrated | Yes |
With power adaptor | Yes |
Integrated dial device | No |
Operating voltage | 230 V |
Addressable | No |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP30 |
Operating / setting temperature | -10-45 °C |
Storage temperature | -10-45 °C |
---|---|
Voltage type | AC |
Supply current | 0.015-0.06 A |
Frequency | 50-60 Hz |
Standby consumption | 15 mA |
Halogen free | Yes |
With complemantary luminous signal | No |
Supplied remote control | No |
Vertical fixing center distance | 187-187 mm |
Horizontal fixing center distance | 267-267 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Loudness setting | No |
Screen resolution | Not applicable |
Screen brightness setting | No |
Screen contrast setting | No |
Programmable | Yes |
Connectable by Internet box | No |
Dokumentacija
2 dokumentai
Sertifikatai
NFSSI Composant-CMSI 129 B0
(0.22 Mo)
Sertifikatai
NFSSI Système-SSI 327 A1
(0.22 Mo)
1 dokumentas
Programinė įranga
PASIRINKITE VEIKSMĄ