![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/LG-028670-WEB-R.jpg)
Circuit breaker DMX3 2500, 4 poles, fixed version and electronic protection unit
DMX3 2500
Legrand
Circuit breaker DMX3 2500, 4 poles, fixed version and electronic protection unit
REF. 028670
EAN numeris.
3245060286705
DMX3 air circuit breakers offer optimal solutions to answer to protection requirements on the origin of the low voltage electrical installation (IEC/EN 60364-1) up to 2500A.
9 302,02 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Rated permanent current Iu | 630 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 100 kA |
Overload release current setting | 252-630 A |
Adjustment range short-term delayed short-circuit release | 378-6300 A |
Adjustment range undelayed short-circuit release | 1260-85000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | Yes |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 4 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | Yes |
Motor drive integrated | Yes |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Dokumentacija
8 dokumentai
Instrukcija
Techninė instrukcija
Techninė instrukcija
Techninis duomenų lapas
Techninis duomenų lapas
Techninė instrukcija
Praktinio surinkimo vadovas
Instrukcija
1 dokumentas
Autocad 3D
2 dokumentai
Programinė įranga
Programinė įranga
PASIRINKITE VEIKSMĄ