![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-068148-WEB-R.jpg)
Céliane - Key cover LIGHT - 1 module left side - white
MyHomeUp
Legrand
Céliane - Key cover LIGHT - 1 module left side - white
REF. 068148
EAN numeris.
3245060681487
3,79 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Two-part rocker |
---|---|
Imprint/indication | Symbol "light" |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | Yes |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |