![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/064878-LEGRAND-3000.jpg)
Celiane Key Cover DIMMER - right - 1M - graphite
Celiane - My Home Up
Legrand
Celiane Key Cover DIMMER - right - 1M - graphite
REF. 064878
EAN numeris.
3414970673411
4,39 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Surface protection | Other |
Surface finishing | Glossy |
Colour | Black |
Transparent | No |