Cartridge fuse 10.3 x 25.8 mm - without indicator - 6 A
Cartridge fuse
Legrand
Cartridge fuse 10.3 x 25.8 mm - without indicator - 6 A
REF. 011606
EAN numeris.
3245060116064
Cartridge fuse type F 10.3 x 25.8 mm to protect wiring installations against overloads and short-circuits.
1,17 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Width | 10.3 mm |
---|---|
Size | 10x26 mm |
Voltage type | AC |
Depth | 25.8 mm |
Rated voltage | 250 V |
Utilization category | Other |
Rated current | 6 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 50-60 Hz |
Breaking capacity | 6 kA |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |