![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/013092-LEGRAND-1000.jpg)
Cartridge fuse 10 x 38 mm - type aM - without indicator - 0,25 A
Fuse
Legrand
Cartridge fuse 10 x 38 mm - type aM - without indicator - 0,25 A
REF. 013092
EAN numeris.
3245060130923
Cylindrical cartridge fuse to protect wiring installations against overloads and short-circuits. Type aM for circuits supplying inductive loads with high inrush currents.
4,88 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Width | 10 mm |
---|---|
Size | 10x38 mm |
Voltage type | AC/DC |
Depth | 38 mm |
Rated voltage | 500 V |
Utilization category | aM (switchgear protection) |
Rated current | 0.25 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 0.07 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ