![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/046187-LEGRAND-1000.jpg)
Cartridge combi Pac-cartridge-handset with indicator-2P projection-20 A - 250 V~-light grey
OPEN TRANSFORMERS
Legrand
Cartridge combi Pac-cartridge-handset with indicator-2P projection-20 A - 250 V~-light grey
REF. 046187
EAN numeris.
3245060461874
Open transformers- switch with fuse 20a 2p 8,5x31,5 led
50,47 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Nominal voltage | 400 V |
---|---|
Mounting method | DIN rail |
For fuse size | Other |
Number of poles | 2 |
---|---|
Concurrently switching neutral conductor | Yes |
Degree of protection (IP) | IP20 |