![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/753033-LEGRAND-1000.jpg)
Cable outlet with terminals Valena In'Matic - with cable grip
VALENA LIFE/ALLURE
Legrand
Cable outlet with terminals Valena In'Matic - with cable grip
REF. 753033
EAN numeris.
3414970508621
Valena™ IN'MATIC mechanisms - socket outletsCable outlets- With cable gripCable outlet with terminals - With 5 terminals to take 2.5mm² cables
14,03 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Flush-mounted |
---|---|
Clamps | 3x2.5 mm² |
Connection system | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Colour | Grey |
RAL-number (similar) | 7037 |
---|---|
Device width | 75 mm |
Device height | 75 mm |
Built-in depth | 31.5 mm |
Antimicrobial treatment | No |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ