![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/095505-LEGRAND-1000.jpg)
Cable glands metal - IP 68 - ISO 25 - Clamping capacity diameter 8-16 mm
CABLE GLANDS AND ADAPTORS
Legrand
Cable glands metal - IP 68 - ISO 25 - Clamping capacity diameter 8-16 mm
REF. 095505
EAN numeris.
3245060955052
Cable glands and adaptors for cable glands metal with clamping capacity for cable diameter 8 to 16 mm
5,92 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Thread type | PG |
---|---|
Nominal thread size metric/PG | 48 |
Pitch thread | 1.588 mm |
Thread length | 10 mm |
Wrench width | 65 mm |
Hexagon angular dimension | 69.5 mm |
Suitable for cable diameter | 35-48 mm |
Material | Metal |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | Yes |
---|---|
Colour | Colourless |
Bend radius protection/trumpet flare | No |
With locknut | No |
Model | Straight |
Flat cable coupling | No |
Separable screw gland | No |
Operating / setting temperature | -25-85 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Storage temperature | -20-80 °C |
Dokumentacija
1 dokumentas
Autocad 3D
1 dokumentas
Aplinkos profilis
PASIRINKITE VEIKSMĄ