![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-091931-WEB-R.jpg)
CABLE GLAND IP68 ISO20 RAL3000
CABLE GLANDS
Legrand
CABLE GLAND IP68 ISO20 RAL3000
REF. 091931
EAN numeris.
3245060919313
Anti-vibration mechanically tightened cable gland with neoprene weatherproof seal for IP 68 protection
2,41 €
/
Vienetas
Product available in
25 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 20 |
Pitch thread | 1.5 mm |
Thread length | 12 mm |
Wrench width | 24 mm |
Suitable for cable diameter | 6-12 mm |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
Halogen free | No |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | Yes |
Colour | Red |
---|---|
RAL-number | 3000 |
Bend radius protection/trumpet flare | No |
With locknut | Yes |
Model | Straight |
Flat cable coupling | No |
Type of sealing | Sealing ring |
Separable screw gland | No |
Operating / setting temperature | -20-80 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Storage temperature | -20-80 °C |
Dokumentacija
1 dokumentas
Autocad 3D
1 dokumentas
Sertifikatai
OC / CB-FR_715099
(0.51 Mo)
PASIRINKITE VEIKSMĄ