![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/098049-LEGRAND.jpg)
Cable gland IP66 3 x diameter 3,5 to 6,5
CABLE GLANDS AND ADAPTORS
Legrand
Cable gland IP66 3 x diameter 3,5 to 6,5
REF. 098049
EAN numeris.
3245060980498
Cable glands and adaptors for cable gland IP66 3 x diameter 3,5
8,51 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 25 |
Pitch thread | 1.5 mm |
Thread length | 15 mm |
Wrench width | 33 mm |
Suitable for cable diameter | 3.5-6.5 mm |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP66 |
Shock resistant | Yes |
Colour | Grey |
---|---|
RAL-number | 7001 |
Bend radius protection/trumpet flare | No |
With locknut | Yes |
Model | Straight |
Flat cable coupling | No |
Type of sealing | Sealing ring |
Separable screw gland | No |
Operating / setting temperature | -20-80 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Storage temperature | -20-80 °C |