Cable category 6A U/FTP 2x4 pairs LSZH Euroclass Cca 500 meters
LCS3
Legrand
Cable category 6A U/FTP 2x4 pairs LSZH Euroclass Cca 500 meters
REF. 032845
EAN numeris.
3414972058612
This category 6A U/FTP 2x4 twisted pairs cable supports data transmission in a structured cabling system while protecting from electromagnetic interferences.
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Conductor material | Copper |
---|---|
Conductor surface | Bare |
Diameter conductor | 0.55 mm |
Nominal cross section conductor | 0.24 mm² |
AWG size | 23 |
Conductor category | Class 1 = solid |
Number of cores | 16 |
Number of stranding elements | 8 |
Stranding element | Pairs |
Material core insulation | Other |
Specification core insulation | Polyethylene (PE) |
Core identification according to HD 308 S2 | No |
Core identification | Colour |
Screen over stranding element | Foil |
Stranding | Bundle |
Screen over stranding | None |
Longitudinal water blocking cable | No |
Radial water blocking cable | Yes |
Suitable for underground installation | No |
Approved type of underground installation | Other |
Protective sheath | Other |
Material outer sheath | Other |
Specification material outer sheath | Other |
Colour outer sheath | Yellow |
Armouring/reinforcement | None |
Material armouring | Other |
---|---|
Cable geometry | Round |
Low smoke according to EN IEC 61034-2 | Yes |
Halogen free according to EN IEC 60754-1 | Yes |
Halogen free according to EN IEC 60754-2 | Yes |
Reaction-to-fire according to EN 13501-6: Class | Dca |
Reaction-to-fire according to EN 13501-6: Smoke production | s2 |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | d2 |
Reaction-to-fire according to EN 13501-6: Acidity | a1 |
Oil resistant according to EN IEC 60811-404 | No |
Outer diameter approx. | 7.7 mm |
Min. permitted bending radius, moving application with forced guidance | 62 mm |
Permitted cable outer temperature after assembling without vibration | -20-60 °C |
Category | 6A (IEC) |
NVP value | 79 % |
UV resistant | No |
Certified for shipboard application | No |
Suitable as telephone cable | Yes |
Suitable as computer data cable | Yes |
Weight | 49 kg/km |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Storage temperature | 0-50 °C |
RAL-number | 1018 |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
2 dokumentai
Aplinkos profilis
Eksploatacinių savybių deklaracija
DOP-DOP O-CO_059-12220-A
(1.09 Mo)
PASIRINKITE VEIKSMĄ