Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 500 meters
LCS3
Legrand
Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 500 meters
REF. 032843
EAN numeris.
3414972058575
This category 6 F/UTP 2x4 twisted pairs cable supports data transmission in a structured cabling system while protecting from electromagnetic interferences.
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Conductor material | Copper |
---|---|
Conductor surface | Bare |
Diameter conductor | 0.52 mm |
Nominal cross section conductor | 0.22 mm² |
AWG size | 24 |
Conductor category | Class 1 = solid |
Number of cores | 16 |
Number of stranding elements | 8 |
Stranding element | Pairs |
Material core insulation | Other |
Specification core insulation | Polyethylene (PE) |
Core identification according to HD 308 S2 | No |
Core identification | Colour |
Screen over stranding element | None |
Stranding | Bundle |
Screen over stranding | Foil |
Longitudinal water blocking cable | No |
Radial water blocking cable | Yes |
Suitable for underground installation | No |
Approved type of underground installation | Other |
Protective sheath | Other |
Material outer sheath | Other |
Specification material outer sheath | Other |
Colour outer sheath | Blue |
Armouring/reinforcement | None |
Material armouring | Other |
---|---|
Cable geometry | Round |
Low smoke according to EN IEC 61034-2 | Yes |
Halogen free according to EN IEC 60754-1 | Yes |
Halogen free according to EN IEC 60754-2 | Yes |
Reaction-to-fire according to EN 13501-6: Class | Dca |
Reaction-to-fire according to EN 13501-6: Smoke production | s2 |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | d2 |
Reaction-to-fire according to EN 13501-6: Acidity | a1 |
Oil resistant according to EN IEC 60811-404 | No |
Outer diameter approx. | 16.35 mm |
Min. permitted bending radius, moving application with forced guidance | 60 mm |
Permitted cable outer temperature after assembling without vibration | -20-60 °C |
Category | 6 |
NVP value | 66 % |
UV resistant | Yes |
Certified for shipboard application | No |
Suitable as telephone cable | Yes |
Suitable as computer data cable | Yes |
Weight | 89.5 kg/km |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Storage temperature | 0-50 °C |
RAL-number | 5015 |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
2 dokumentai
Eksploatacinių savybių deklaracija
DOP-Dop O-CO_014-12220-A
(1.11 Mo)
Aplinkos profilis
PASIRINKITE VEIKSMĄ